IESNA:LM-63-2002
[TEST]P1389377
[TESTLAB]INNOVATION CENTER(G3)
[ISSUEDATE]02/18/2026
[MORE]TEST IS SCALED FROM IESNA LM-79-08 TEST DATA (G3-2507-502-13)
[MANUFAC] COOPER LIGHTING SOLUTIONS - McGraw-Edison
[LUMCAT]GSS-SA3C-927-U-T2BC
[LUMINAIRE] GALLEON SLIM SITE LUMINAIRE 1050mA 3xLight Square PACKAGE 90CRI 2700K FIXTURE w/ TYPE II ANGLED BACKLIGHT CONTROL
[LAMP] (42) 2700K CCT, 90 CRI LEDS
[DRIVER] ELECTRONIC DRIVER
[_INPUT_ELECTRICAL]120 VOLTS 1.17A 140.4W
[_SEARCH_SOURCETYPE]LED
[_SEARCH_CRI]90
[_SEARCH_COLORTEMP]2700K
[_PF]0.97
[_SEARCH_APPLICATION] Outdoor, Architectural, Area, Automotive, Commercial, Educational, Façade, Government, Healthcare
[MORE] Hospitality, Hotel, Industrial, Institutional, Library, Manufacturing, Office, Parking, Parks, Pathway
[MORE] Pedestrian, Prison, Recreation, Residential, Retail, Roadway, Sidewalk, Site, Street, Substation, Utility
[MORE] Walkway, Warehouse, Wet Location
[_SEARCH_MOUNTING] POLE, ARM
[_LIFETIME_TM21_2011] 60000
[_LIFETIME PERCENTAGE] L70(10000)
[_ABSOLUTE]DATA SHOWN IS ABSOLUTE FOR THE SAMPLE PROVIDED
[MORE]ABSOLUTE PHOTOMETRY IS BASED ON CALIBRATION FACTORS
[MORE]CREATED USING LAB LUMEN STANDARDS IN GONIOPHOTOMETER
[MORE]WITH TEST DISTANCE OF 28.75 FEET
[_ABSOLUTELUMENS]8957.3
TILT=NONE
42 -1 1 37 22 1 1 1.5000 0.5000 0.0000
1.000 1 140.4
0 2.5 5 7.5 10 12.5 15 17.5 20 22.5 25 27.5 30 32.5 35 37.5 40 42.5 45 47.5 50 
 52.5 55 57.5 60 62.5 65 67.5 70 72.5 75 77.5 80 82.5 85 87.5 90 
0 5 15 25 35 45 55 65 66 75 85 90 95 105 115 125 135 145 155 165 175 180 
63.9 88.4 137.6 262.9 574.9 827.9 1024.5 1189.1 1361.0 1560.0 1813.1 2134.9 2574.7 3324.0 4294.4 5345.9 6554.6 7389.9 
7640.5 7353.0 6697.1 6082.9 5493.3 4766.1 3110.2 1587.1 842.7 641.2 584.7 574.9 562.6 422.6 208.8 157.2 51.6 19.7 0.0 
63.9 86.0 132.7 270.2 565.1 840.2 1022.0 1184.2 1358.6 1574.8 1815.5 2132.5 2579.6 3279.8 4316.5 5382.7 6520.2 7360.4 
7670.0 7402.2 6753.6 6149.2 5503.1 4766.1 3183.9 1557.6 862.3 648.6 587.2 572.4 562.6 425.0 206.4 154.8 51.6 19.7 0.0 
63.9 86.0 127.8 248.1 520.8 793.5 1019.6 1176.8 1361.0 1572.3 1815.5 2137.4 2537.8 3102.9 4063.5 5247.6 6512.8 7412.0 
7800.2 7674.9 7124.6 6586.5 5834.8 5009.3 3675.3 1921.2 1036.7 714.9 604.4 572.4 557.7 506.1 211.3 149.9 61.4 24.6 0.0 
63.9 83.5 122.8 216.2 457.0 719.8 982.7 1167.0 1343.8 1547.8 1803.3 2066.1 2397.8 2820.3 3550.0 4702.2 6154.2 7426.7 7974.6 
8031.1 7746.1 7407.1 6815.0 5694.7 4350.9 2569.8 1415.1 877.1 653.5 577.3 542.9 501.2 211.3 135.1 68.8 31.9 0.0 
63.9 83.5 113.0 179.3 363.6 614.2 884.4 1110.5 1282.4 1491.2 1705.0 1935.9 2228.3 2528.0 2926.0 3640.9 4891.4 6638.1 7940.2 
8394.7 8286.6 8045.9 7999.2 7618.4 6245.1 4051.2 2107.9 1240.7 773.9 552.8 442.2 395.5 243.2 122.8 86.0 46.7 0.0 
63.9 81.1 103.2 149.9 255.5 474.2 722.3 968.0 1189.1 1366.0 1574.8 1798.3 2019.4 2292.1 2594.3 2999.7 3604.0 4712.0 6616.0 
8222.7 8863.9 8778.0 8483.2 8625.6 8431.6 7407.1 4557.3 2017.0 945.8 547.9 356.2 272.7 206.4 115.5 95.8 66.3 0.0 
63.9 78.6 93.4 117.9 169.5 275.2 476.6 692.8 938.5 1171.9 1378.2 1567.4 1791.0 2026.8 2267.6 2582.0 3004.6 3594.2 4456.5 
5896.2 7763.3 9087.5 9483.0 9296.3 9195.6 9210.3 8551.9 5974.8 2623.8 1002.4 402.9 248.1 184.3 147.4 120.4 98.3 0.0 
63.9 73.7 83.5 95.8 117.9 152.3 218.7 341.5 528.2 737.0 953.2 1196.4 1432.3 1673.0 1908.9 2166.9 2491.1 2879.3 3395.2 4100.3 
5142.0 6463.7 8065.5 9532.2 9886.0 9696.8 9483.0 8753.4 6977.2 3808.0 1638.7 542.9 258.0 196.5 159.7 137.6 0.0 
63.9 73.7 83.5 93.4 113.0 142.5 201.5 312.0 484.0 680.5 896.7 1127.6 1370.9 1614.1 1854.8 2110.3 2424.8 2798.2 3304.3 4031.5 
4982.3 6242.6 7822.3 9345.5 9895.8 9716.4 9443.7 8770.6 7308.8 4237.9 1862.2 621.6 258.0 201.5 167.1 144.9 0.0 
63.9 71.2 76.2 81.1 86.0 95.8 108.1 132.7 167.1 228.5 329.2 461.9 633.8 813.2 1029.4 1260.3 1523.2 1867.1 2260.2 2761.4 3439.4 
4169.1 5156.7 6316.3 7861.6 8866.4 8434.0 7227.8 5532.6 3746.5 2481.3 1479.0 815.6 393.1 167.1 162.1 0.0 
63.9 66.3 68.8 68.8 68.8 68.8 68.8 68.8 68.8 73.7 78.6 88.4 100.7 120.4 142.5 179.3 230.9 314.5 439.8 631.4 904.1 1203.8 1540.4 1791.0 
2004.7 2422.4 3053.7 3343.6 3009.5 2368.3 1727.1 1228.4 769.0 289.9 44.2 14.7 0.0 
63.9 66.3 66.3 63.9 63.9 61.4 59.0 56.5 56.5 56.5 56.5 56.5 59.0 61.4 66.3 71.2 83.5 105.6 147.4 213.7 309.6 385.7 388.2 314.5 
267.8 346.4 567.5 837.8 867.2 648.6 353.8 169.5 68.8 27.0 12.3 7.4 0.0 
63.9 63.9 61.4 59.0 56.5 56.5 51.6 49.1 46.7 46.7 46.7 44.2 44.2 41.8 41.8 41.8 44.2 49.1 63.9 95.8 127.8 130.2 81.1 51.6 36.9 31.9 
27.0 27.0 24.6 22.1 19.7 12.3 9.8 9.8 7.4 7.4 0.0 
63.9 61.4 56.5 51.6 49.1 49.1 44.2 41.8 36.9 31.9 29.5 27.0 24.6 22.1 17.2 14.7 12.3 9.8 9.8 9.8 7.4 4.9 4.9 2.5 2.5 2.5 4.9 4.9 2.5 4.9 4.9 4.9 4.9 
4.9 7.4 7.4 0.0 
63.9 56.5 51.6 46.7 44.2 39.3 34.4 27.0 22.1 19.7 14.7 12.3 7.4 7.4 4.9 4.9 2.5 2.5 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 2.5 2.5 2.5 2.5 4.9 4.9 
4.9 0.0 
63.9 54.0 46.7 41.8 39.3 31.9 27.0 19.7 14.7 9.8 7.4 4.9 2.5 2.5 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 2.5 2.5 2.5 4.9 4.9 
0.0 
63.9 51.6 44.2 39.3 34.4 27.0 19.7 14.7 9.8 4.9 2.5 2.5 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 2.5 2.5 2.5 2.5 
0.0 
63.9 51.6 44.2 36.9 31.9 24.6 17.2 12.3 7.4 4.9 2.5 0.0 0.0 2.5 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 2.5 2.5 2.5 
0.0 
63.9 51.6 44.2 36.9 29.5 24.6 14.7 9.8 7.4 2.5 0.0 0.0 4.9 2.5 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 2.5 2.5 
0.0 
63.9 51.6 44.2 36.9 29.5 24.6 17.2 12.3 7.4 2.5 0.0 7.4 4.9 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 
63.9 51.6 44.2 36.9 31.9 24.6 17.2 12.3 9.8 4.9 4.9 7.4 4.9 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 2.5 0.0 
0.0 
63.9 51.6 44.2 36.9 29.5 24.6 17.2 12.3 9.8 4.9 4.9 9.8 4.9 2.5 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 2.5 2.5 
0.0 
